MP6001
   
Monolithic Flyback/Forward DC-DC Converter

 
DESCRIPTION
 
The MP6001 is a monolithic Flyback/Forward DC-DC converter which includes a 150V power switch and is capable of delivering up to 15W output power. It can also be used for boost and SEPIC applications. The MP6001 uses the fixed-frequency peak current mode primary controller architecture. It has an internal soft-start, auto-retry, and incorporates over current, short circuit, and over voltage protection. The MP6001 can also skip cycles to maintain zero load regulation. It has a direct optocoupler interface which bypasses the internal error amplifier when an isolated output is desired. The MP6001 is ideal for telecom applications, and is available in a compact, thermally enhanced SO8 package with an exposed pad.

 

FEATURES
DOCUMENTS
  • Integrated 0.9Ω 150V Power Switch
  • Cycle-by-Cycle Current Limiting
  • Programmable Switching Frequency
  • Duty Cycle Limiting with Line Feed Forward
  • Integrated 100V Startup Circuit
  • Internal Slope Compensation
  • Disable Function
  • Built-in Soft-Start
  • Line Under Voltage Lockout
  • Line Over Voltage Protection
  • Auto-Restart for Opened/Shorted Output
  • Zero Load Regulation
  • Thermal Shutdown
 
Product Datasheets
 MP6001 
Datasheet Request
Evaluation Boards
EV6001DN-00A
EV6001DN-00D
EV6001DN-00B
EV6001DN-00C
TYPICAL APPLICATION
 
   
     

All Content Copyright ©2007 Monolithic Power Systems, Inc. All Rights Reserved