MP2618
   
2A, 24V Input, 600kHz 2-3 Cell Switching Li-Ion Battery Charger With System Power Path Management

 
DESCRIPTION
 
The MP2618 is a monolithic switching charger for 2-3 cell Li-Ion battery packs with a built in internal power MOSFET. It achieves up to 2A charge current with current mode control for fast loop response and easy compensation. The charge current can be programmed by sensing the current through an accurate sense resistor. MP2618 regulates the battery voltage and charge current using two control loops to realize high accuracy CC charge and CV charge. The system power path management function ensures continuous supply to the system by automatically selecting the input or the battery to power the system. Power path management separates charging current from system load. When the MP2618 realizes current sharing of the input current, charge current will drop down according to the increase of the system current. Fault condition protection includes cycle­by­cycle current limiting, and thermal shutdown. Other safety features include battery temperature monitoring, charge status indication and programmable timer to finish the charging cycle. The MP2618 is available in a 28-pin, 4x5mm QFN package.

 

FEATURES
DOCUMENTS
  • Charges 2-3 cell Li-Ion battery packs
  • Wide Operating Input Range
  • Up to 2A Programmable Charging Current
  • Power Path Management with Current Sharing
  • ±0.75% VBATT Accuracy
  • 0.28Ω Internal Power MOSFET Switch
  • Up to 90% Efficiency
  • Fixed 600kHz Frequency
  • Preconditioning for fully depleted batteries
  • Charging Operation Indicator
  • Input Supply and battery fault indicator
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Battery Temperature Monitor and Protection
 
Product Datasheets
 MP2618 
Datasheet Request
Evaluation Boards
EV2618EV-00A
TYPICAL APPLICATION
 
   
     

All Content Copyright ©2007 Monolithic Power Systems, Inc. All Rights Reserved