MP4561
   
1.5A, 2MHz, 55V Step-Down Converter

 
DESCRIPTION
 
The MP4561 is a high frequency step-down switching regulator with integrated internal high-side high voltage power MOSFET. It provides 1.5A output with current mode control for fast loop response and easy compensation. The wide 4.5V to 55V input range accommodates a variety of step-down applications, including those in automotive input environment. A 12µA shutdown mode quiescent current allows use in battery-powered applications. High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses. The frequency foldback helps prevent inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation. By switching at 2MHz, the MP4561 is able to prevent EMI (Electromagnetic Interference) noise problems, such as those found in AM radio and ADSL applications. The MP4561 is available in small 3mm x 3mm 10-pin QFN with exposed pad packages.

 

FEATURES
DOCUMENTS
  • Wide 4.5V to 55V Operating Input Range
  • 300mΩ Internal Power MOSFET
  • Up to 2MHz Programmable Switching Frequency
  • 120μA Quiescent Current
  • Ceramic Capacitor Stable
  • External Soft-Start
  • Up to 95% Efficiency
  • Output Adjustable from 0.8V to 55V
  • Available in 3x3 10-Pin QFN
 
Product Datasheets
 MP4561 
Datasheet Request
Evaluation Boards
TYPICAL APPLICATION
 
   
     

All Content Copyright ©2007 Monolithic Power Systems, Inc. All Rights Reserved