MP2016
   
42V, 30mA, Low Power Adjustable Output Linear Regulator

 
DESCRIPTION
 
The MP2016 is a low power linear regulator that supplies power to systems with high voltage batteries. It includes a wide 4V to 42V input range, low dropout voltage and low quiescent supply current. The MP2016 provides excellent line transient response time and 50dB power supply rejection ratio (PSRR). The MP2016 can be set externally from 1.2V to 24V through a simple resistors divider. The MP2016 also includes thermal shutdown and current limiting fault protection, and is available in TSOT23-5 and QFN-8 packages.

 

FEATURES
DOCUMENTS
  • 4V to 42V Input Range
  • 12µA Quiescent Supply Current
  • <1.5µA Shutdown Current
  • 1.2V to 24V Adjustable Output
  • 30mA Output Current with 50mA Peak Current Limit
  • ±2% Accuracy
  • Thermal Shutdown
  • Available in Tiny TSOT23-5 and QFN-8 Packages
 
Product Datasheets
 MP2016 
Datasheet Request
Evaluation Boards
TYPICAL APPLICATION
 
   
     

All Content Copyright ©2007 Monolithic Power Systems, Inc. All Rights Reserved